??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TECTOS
Description
t700 - CV Joint Shaft
Bill of material
t700-CV10-0180
CNSORDERNO
Order number
t700-CV10-0180
J
Joint
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
TMAX
Maximum torque
Nm
NMAX
Maximum speed
rpm
X
Maximum longitudinal compensation
±12 mm
G
Balance quality
6.3
ALPHA
Maximum angular displacement
±10 °
THMIN
Minimum operating temperature
-40 °C
THMAX
Maximum operating temperature
80 °C
D
96.0 mm
A
80 mm
H
+0.00/-0.05
94 mm
K
6.0 mm
P
M8
Q
48.0 mm
S
6 x 60°
W
15.0 mm
X2
64.0 mm
PDF
Datasheet
Download
LINK
Webpage
Webpage
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions