??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TECTOS
Description
t1000-4000 - Heavy-duty elastomer claw coupling
Bill of material
t1000-4000-HN
CNSORDERNO
Order number
t1000-4000-HN
TKN
nominal torque
4000 Nm
TKMAX
maximum torque
1600 Nm
TKW
4000 Nm
NMAX
maximum speed
4000 U/min
PSI
relative damping
0.3
OT
operating temperature
80 °C
WG
mass
10.66 kg
XS
center of gravity flange-side
30.3 mm
PHIMAX
maximum torsional angle
6 °
J1
inertia flange-side
3.013E-02 kg*m^2
J2
inertia shaft-side
5.21E-02 kg*m^2
CTDYN
torsional stiffness
55000-110000 Nm/rad
ET
Elastomer type
MAT
Material
Natural rubber
SH
Shore hardness
45-50° Shore A
PDF
Datasheet
Download
LINK
Webpage
Webpage
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions